Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
303-5
Type
Heavy Wall
Material
303 Stainless Steel
Internal Thread 2B
5/16-18
External Thread 2A
1/2-13
L
0.484
INCH
A
0.323
INCH
B
0.081
INCH
C
0.080
INCH
D
0.090
INCH
Drill Size
27/64
INCH
Tap Size
1/2-13
INCH
Download CAD models
Previews
3D
2D