Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
316-332
Type
Standard Wall
Material
316 Stainless Steel
Internal Thread 2B
10-32
External Thread 2A
3/8-16
L
0.406
INCH
A
0.201
INCH
B
0.064
INCH
C
0.070
INCH
D
0.080
INCH
Drill Size
5/16
INCH
Tap Size
3/8-16
INCH
Download CAD models
Previews
3D
2D