Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
313-M6
Type
Thin Wall
Material
303 Stainless Steel
Internal Thread 6H
M6-1.0
External Thread 2A
3/8-24
L
0.375
INCH
A
0.261
INCH
B
0.072
INCH
C
0.075
INCH
D
0.085
INCH
Drill Size
Q
INCH
Tap Size
3/8-24
INCH
Download CAD models
Previews
3D
2D