Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
450-4
Type
Standard Wall - Metric
Material
C12L14
Internal Thread 6H
M4-0.7
External Thread 6G
M8-1.25
L
0.295 INCH
L
7.5 mm
A
0.170 INCH
A
4.3 mm
B
0.065 INCH
B
1.7 mm
C
0.065 INCH
C
1.7 mm
D
0.075 INCH
D
1.9 mm
Drill Size
6.9
Tap Size
M8-1.25
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.