Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
21015
Material
18-8 Stainless Steel
Internal Thread
3/8-16
Length
0.563
INCH
Free Coils
7.250
Free Outed Dia. - min.
0.455
INCH
Free Outer Dia. - max.
0.463
INCH
Drill Size
25/64
INCH
Tap Size
3/8-16 STI
INCH
Download CAD models
Previews
3D
2D