Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
31215
Material
18-8 Stainless Steel
Internal Thread
1/2-20
Length
0.750
INCH
Free Coils
12.375
INCH
Free Outer Dia. - min.
0.567
INCH
Free Outer Dia. - max.
0.577
INCH
Drill Size
33/64
INCH
Tap Size
1/2-20 STI
INCH
Download CAD models
Previews
3D
2D