Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
51115
Material
18-8 Stainless Steel
Internal Thread
M14-1.5
Length
21.000
mm
Free Coils
7.400
Free Outer dia. - min.
17.200
mm
Free Outer dia. - max.
17.700
mm
Drill Size
14.3
mm
Tap Size
M14-1.5 STI
mm
Download CAD models
Previews
3D
2D