Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
901420-10
Material
Die Cast Zinc
Thread Size
1/4-20
L
10
mm
L
0.394
INCH
F
0.469
INCH
D
0.437
INCH
T
0.024
INCH
Drill Size
23/64
INCH
Drill Size
9
mm
Hex Drive
6
Download CAD models
Previews
3D
2D