Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
801032-13
Material
Die Cast Zinc
Internal Thread
10-32
0.512
INCH
L
13
mm
D
0.429
INCH
Drill Size
9/32
INCH
Drill Size
7
mm
Hex Drive
5
mm
Download CAD models
Previews
3D
2D