Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
51034
Material
18-8 Stainless Steel
Internal Thread
M12-1.25
mm
12
mm
Pitch
1.250
mm
A
1/2
INCH
A
12.700
mm
0.500
INCH
Free Coils
6.100
INCH
Free Outer Dia. (B)
12.500
mm
Free Outer Dia. (B)
13.100
mm
Drill Size
12.4
mm
Tap Size
M12-1.25 STI
mm
Download CAD models
Previews
3D
2D