Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
FL-420-HI
Style
Straight Flanged
Material
Brass
Internal Thread
1/4-20
Overall Length (L)
0.553
INCH
Insert Diameter (W)
0.341
INCH
Head Diameter (H)
0.375
INCH
Pilot Diameter (N)
0.312
INCH
Rec. Hole Size
0.315
INCH
Minimum Wall Thickness
0.130
INCH
Download CAD models
Previews
3D
2D