Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
TH-316-SV
Material
Brass
Style
Single Vane
Internal Thread
3/8-16
INCH
Overall Length (L)
0.375
INCH
Insert Diameter (W)
0.563
INCH
Pilot Diameter (N)
0.530
INCH
Rec. Hole Size (D)
0.540
INCH
Rec. Hole Size (S)
0.523
INCH
Minimum Wall Thickness
0.293
INCH
Download CAD models
Previews
3D
2D