Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
42215
Material
18-8 Stainless Steel
Internal Thread
M11-1.50
mm
Length
16.500
mm
Free Coils
9.000
Free Outer Dia. - min.
13.100
mm
Free Outer Dia. - max.
13.500
mm
Drill Size
11.3
mm
Tap Size
M11-1.5 STI
mm
Download CAD models
Previews
3D
2D